Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A LR50/8-2RSR |
Bearing Element |
N/A Balls |
Bore Diameter |
N/A 8 mm |
Closure Type |
N/A Sealed |
UPC Code |
N/A 4047643136419 |
Maximum Speed |
N/A 10000 rpm |
Operating Temperature Range |
N/A -30 to 140 ÂșC |
Radial Dynamic Load Capacity |
N/A 4300 N |
Radial Static Load Capacity |
N/A 2390 N |
Roller Diameter |
N/A 24 mm |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 11 mm |
Weight |
N/A 0.08 lb |