Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A ZL5201-DRS |
Bearing Element |
N/A Balls - Two Rows |
Closure Type |
N/A Single Sealed |
Finish/Coating |
N/A Uncoated |
Lubrication Hole Location |
N/A Stud Side |
Maximum Speed |
N/A 7500 rpm |
Operating Temperature Range |
N/A -20 to 120 ÂșC |
Radial Dynamic Load Capacity |
N/A 8700 N |
Radial Static Load Capacity |
N/A 5200 N |
Roller Diameter |
N/A 35 mm |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 15.9 mm |
Weight |
N/A 0.24 lb |