Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A PDCY-6.00 |
Series |
N/A PDCY |
Bearing Element |
N/A Cylindrical Rollers |
Bore Diameter |
N/A 2.2500 in |
Closure Type |
N/A Sealed |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 00841946104892 |
Operating Temperature [Max] |
N/A 250 ºF |
Number of Rows |
N/A Double |
Operating Temperature Range |
N/A -30 to 225 ºF |
Overall Width |
N/A 3.3750 in |
Radial Dynamic Load Capacity |
N/A 102000 lbf |
Radial Static Load Capacity |
N/A 102000 lbf |
Roller Diameter |
N/A 6.0000 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Cylindrical |
Roller Width |
N/A 3.25 in |
Seal Type |
N/A Rubber Lip |
Weight |
N/A 19.360 lb |