Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MPTRY-125 |
Series |
N/A MPTRY |
Axial Dynamic Load Capacity |
N/A 13258.427 lbf |
Axial Static Load Capacity |
N/A 32067.416 lbf |
Bearing Element |
N/A Tapered Rollers |
Bore Diameter |
N/A 45 mm |
Closure Type |
N/A Sealed |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 00841946132826 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 71 mm |
Radial Dynamic Load Capacity |
N/A 35730.337 lbf |
Radial Static Load Capacity |
N/A 58359.551 lbf |
Roller Diameter |
N/A 125 mm |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Cylindrical |
Roller Width |
N/A 68 mm |
Seal Type |
N/A Rubber Dual Lip |
Weight |
N/A 11.418 lb |