COMPANY HEADER
Print Back
PTRY-3.00A-SS Plain Track Roller Yoke
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A PTRY-3.00A-SS

Series

N/A PTRY-SS

Axial Dynamic Load Capacity

N/A 2812 lbf

Axial Static Load Capacity

N/A 1158 lbf

Bearing Element

N/A Balls

Closure Type

N/A Sealed

Lubrication Type

N/A Sealed for Life

UPC Code

N/A 00841946105929

Operating Temperature [Max]

N/A 250 ºF

Overall Width

N/A 1.8130 in

Radial Dynamic Load Capacity

N/A 5827 lbf

Radial Static Load Capacity

N/A 4631 lbf

Roller Diameter

N/A 3.0000 in

Roller Material

N/A Stainless Steel

Roller Shape

N/A Cylindrical

Roller Width

N/A 1.7500 in

Seal Type

N/A Fluorocarbon Lip

Weight

N/A 2.47 lb

Features & Benefits

Features & Benefits

N/A Plain/Cylindrical Track Rollers effectively carry radial loads and can be utilized to provide "flotation" when used in tandem with locational units (Flanged, V-Grooved etc.) in response to application misalignment.