Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A PTRY-1.75-R |
Series |
N/A PTRY-R |
Axial Dynamic Load Capacity |
N/A 764.000 lbf |
Axial Static Load Capacity |
N/A 287.000 lbf |
Bearing Element |
N/A Balls |
Bore Diameter |
N/A 0.5000 in |
Closure Type |
N/A Sealed |
Lubrication Type |
N/A Regreasable |
UPC Code |
N/A 00841946126429 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 1.0630 in |
Radial Dynamic Load Capacity |
N/A 1683 lbf |
Radial Static Load Capacity |
N/A 1147 lbf |
Roller Diameter |
N/A 1.7500 in |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Cylindrical |
Roller Width |
N/A 1 in |
Seal Type |
N/A Rubber Lip |
Weight |
N/A 0.51 lb |