COMPANY HEADER
Print Back
MPTRY-40
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A MPTRY-40

Series

N/A MPTRY

Axial Dynamic Load Capacity

N/A 761.798 lbf

Axial Static Load Capacity

N/A 285.393 lbf

Bearing Element

N/A Balls

Closure Type

N/A Sealed

Lubrication Type

N/A Sealed for Life

UPC Code

N/A 00841946127945

Operating Temperature [Max]

N/A 250 ºF

Overall Width

N/A 23 mm

Radial Dynamic Load Capacity

N/A 1680.899 lbf

Radial Static Load Capacity

N/A 1146.067 lbf

Roller Diameter

N/A 40 mm

Roller Material

N/A Carbon Steel

Roller Shape

N/A Cylindrical

Roller Width

N/A 22 mm

Seal Type

N/A Rubber Lip

Weight

N/A 0.352 lb

Features & Benefits

Features & Benefits

N/A Plain/Cylindrical Track Rollers effectively carry radial loads and can be utilized to provide "flotation" when used in tandem with locational units (Flanged, V-Grooved etc.) in response to application misalignment.