Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A MPTRY-62 |
Series |
N/A MPTRY |
Axial Dynamic Load Capacity |
N/A 1966.292 lbf |
Axial Static Load Capacity |
N/A 734.831 lbf |
Bearing Element |
N/A Balls |
Bore Diameter |
N/A 19 mm |
Closure Type |
N/A Sealed |
Lubrication Type |
N/A Sealed for Life |
UPC Code |
N/A 00841946128447 |
Operating Temperature [Max] |
N/A 250 ºF |
Overall Width |
N/A 40 mm |
Radial Dynamic Load Capacity |
N/A 4330.337 lbf |
Radial Static Load Capacity |
N/A 2943.820 lbf |
Roller Diameter |
N/A 62 mm |
Roller Material |
N/A Carbon Steel |
Roller Shape |
N/A Cylindrical |
Roller Width |
N/A 38 mm |
Seal Type |
N/A Rubber Lip |
Weight |
N/A 1.452 lb |