COMPANY HEADER
Print Back
MPTRY-80
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A MPTRY-80

Series

N/A MPTRY

Axial Dynamic Load Capacity

N/A 5775.281 lbf

Axial Static Load Capacity

N/A 12000 lbf

Bearing Element

N/A Tapered Rollers

Closure Type

N/A Sealed

Lubrication Type

N/A Sealed for Life

UPC Code

N/A 00841946130358

Operating Temperature [Max]

N/A 250 ºF

Overall Width

N/A 46 mm

Radial Dynamic Load Capacity

N/A 14292.135 lbf

Radial Static Load Capacity

N/A 20000 lbf

Roller Diameter

N/A 80 mm

Roller Material

N/A Carbon Steel

Roller Shape

N/A Cylindrical

Roller Width

N/A 44 mm

Seal Type

N/A Rubber Dual Lip

Weight

N/A 2.948 lb

Features & Benefits

Features & Benefits

N/A Plain/Cylindrical Track Rollers effectively carry radial loads and can be utilized to provide "flotation" when used in tandem with locational units (Flanged, V-Grooved etc.) in response to application misalignment.