Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A CRBY 2-1/2 |
Axial Dynamic Load Capacity |
N/A 16800 lbf |
Axial Static Load Capacity |
N/A 22800 lbf |
Bearing Element |
N/A Cylindrical Rollers |
Bore Diameter |
N/A 0.7500 in |
Closure Type |
N/A Sealed |
Lubrication Hole Location |
N/A None |
Maximum Speed |
N/A 3700 rpm |
Operating Temperature Range |
N/A -20 to 250 ºF |
Overall Width |
N/A 1.5625 in |
Roller Diameter |
N/A 2.5000 in |
Roller Material |
N/A Chrome Steel |
Roller Shape |
N/A Crowned |
Roller Width |
N/A 1.5000 in |
Series |
N/A CRBY |
Standards Met |
N/A American Bearing Manufacturers Association (ABMA) Standard 11 American National Standards Institute (ANSI) |
Weight |
N/A 1.75 lb |