COMPANY HEADER
Print Back
CY 96 L Cam Yoke Follower
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A CY96 L

UPC Code

N/A 637400005498

Axial Static Load Capacity

N/A 49900 lbf

Bore Diameter

N/A 1.0000 in

Closure Type

N/A Sealed

Finish/Coating

N/A Black Oxide

Lubrication Hole Location

N/A Inner Ring

Maximum Speed

N/A 1060 rpm

Operating Temperature Range

N/A -20 to 250 ºF

Overall Width

N/A 1.7500 in

Radial Dynamic Load Capacity

N/A 17000 lbf

Roller Diameter

N/A 3.0000 in

Roller Material

N/A Chrome Steel

Roller Shape

N/A Crowned

Roller Width

N/A 1.7500 in

Series

N/A CY

Weight

N/A 2.86 lb

General Information

General Information

N/A Material Handling, Turntable Mounting, Lift Trucks, Textile Machinery