Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A NU215G1C3 |
Series |
N/A NU |
Bearing Material |
N/A Hardened Alloy Steel |
Bore Diameter |
N/A 75 mm |
Bore Type |
N/A Straight |
Cage Material |
N/A High Strength Machined Brass Rivetless with Square Holes |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 96500 N |
Fillet Radius |
N/A 1.5 mm |
Finish/Coating |
N/A Uncoated |
Flanges |
N/A (2) Outer Ring |
Inside Ring Width |
N/A 25 mm |
Internal Clearance |
N/A C3 |
Maximum Speed |
N/A 6000 rpm |
Operating Temperature Range |
N/A -40 to 120 ÂșC |
Outside Ring Width |
N/A 25 mm |
Outside Diameter |
N/A 130 mm |
Overall Width |
N/A 25 mm |
Precision Rating |
N/A International Organization for Standardization (ISO) Class 0 |
Ring Separation |
N/A Separable Inner Ring |
Number of Rows |
N/A Single-Row |
Static Load Rating |
N/A 111000 N |
Weight |
N/A 2.9 lb |