Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A TP514 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 9.0000 in |
Cage Material |
N/A Brass |
Dynamic Load Capacity |
N/A 324849 lbf |
Outside Diameter |
N/A 14.0000 in |
Overall Width |
N/A 3 in |
Series |
N/A TP |
Static Load Capacity |
N/A 1308388 lbf |
Thrust Bearing Type |
N/A Roller & Cage Assembly |
Weight |
N/A 68.00 lb |