COMPANY HEADER
Print Back
40 HP, 3460 RPM, EZ40S1HZ, 200 V, 160ZBS
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A EZ40S1HZ

Base Speed

N/A 3460 rpm

Motor Power

N/A 40 hp

Duty/Condition Type

N/A Continuous Duty

Frame Material

N/A Zinc Plated

Frame Size

N/A 160ZBS

Frequency Rating

N/A 60 Hz

Harmonization Code

N/A 8501.52.8040

Phase

N/A 3

Number of Poles

N/A 2

Motor Supply Voltage

N/A 200 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 3600 rpm

Weight

N/A 144 lb