COMPANY HEADER
Print Back
15 / 7-1/2 hp, 1760 / 880 rpm, U15R9C, 460
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A U15R9C

Base Speed

N/A 1760 rpm880 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Aluminum

Frame Size

N/A 284T

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.52.4000

Type

N/A Two Speed Motor

Power for 4 Poles

N/A 15 hp

Power for 8 Poles

N/A 7-1/2 hp

Phase

N/A 3

Number of Poles

N/A 4 8

Supply Voltage

N/A 460 V

Mounting Type

N/A Footed Horizontal

Synchronous Speed

N/A 900 rpm1800 rpm

Weight

N/A 250.00 lb