COMPANY HEADER
Print Back
10 / 6 2/3 hp, 1775 / 1180 rpm, U10D10C, 46
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A U10D10C

Base Speed

N/A 1180 rpm1775 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Aluminum

Frame Size

N/A 256T

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.52.4000

Type

N/A Two Speed Motor

Power for 6 Poles

N/A 6-2/3 hp

Power for 4 Poles

N/A 10 hp

Phase

N/A 3

Number of Poles

N/A 4 6

Supply Voltage

N/A 460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 1200 rpm1800 rpm

Weight

N/A 262.00 lb