COMPANY HEADER
Print Back
5 / 3 1/3 hp, 1770 / 1175 rpm, U5D10C, 460
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A U5D10C

Base Speed

N/A 1175 rpm1770 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Aluminum

Frame Size

N/A 215T

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.52.4000

Type

N/A Two Speed Motor

Power for 6 Poles

N/A 3-1/3 hp

Power for 4 Poles

N/A 5 hp

Phase

N/A 3

Number of Poles

N/A 4 6

Supply Voltage

N/A 460 V

Mounting Type

N/A Footed Horizontal

Synchronous Speed

N/A 1200 rpm1800 rpm

Weight

N/A 90.00 lb