COMPANY HEADER
Print Back
BJ4F040603 1/4 x 3/8 x 3/8 x 1/2 x 1/16
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905193330

Manufacturer Part Number

N/A BJ4F040603

Bushing Material

N/A Polytetrafluoroethylene (PTFE) BJ4

Bushing Outside Diameter

N/A 0.3750 in

Bushing Type

N/A Flanged

Flange Diameter

N/A 0.5000 in

Flange Width

N/A 0.0625 in

Inside Diameter

N/A 0.2500 in

Material Specification

N/A JLON 4200

Maximum V Value

N/A 400 sfpm

Maximum P Value

N/A 1100

Maximum PV Value

N/A 30000

Operating Temperature Range

N/A -250 to 550 ºF

Overall Length

N/A 0.3750 in

Series

N/A BJ4F

Weight

N/A 0.0023 lb