Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905193996 |
Manufacturer Part Number |
N/A BJ4F202416 |
Bushing Material |
N/A Polytetrafluoroethylene (PTFE) BJ4 |
Bushing Outside Diameter |
N/A 1.5000 in |
Bushing Type |
N/A Flanged |
Flange Diameter |
N/A 1.7500 in |
Flange Width |
N/A 0.1250 in |
Inside Diameter |
N/A 1.2500 in |
Material Specification |
N/A JLON 4200 |
Maximum V Value |
N/A 400 sfpm |
Maximum P Value |
N/A 1100 |
Maximum PV Value |
N/A 30000 |
Operating Temperature Range |
N/A -250 to 550 ºF |
Overall Length |
N/A 2.0000 in |
Series |
N/A BJ4F |
Weight |
N/A 0.0938 lb |