COMPANY HEADER
Print Back
BJ4F242816 1-1/2 x 1-3/4 x 2 x 2 x 1/8
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905194030

Manufacturer Part Number

N/A BJ4F242816

Bushing Material

N/A Polytetrafluoroethylene (PTFE) BJ4

Bushing Outside Diameter

N/A 1.7500 in

Bushing Type

N/A Flanged

Flange Diameter

N/A 2.0000 in

Flange Width

N/A 0.1250 in

Inside Diameter

N/A 1.5000 in

Material Specification

N/A JLON 4200

Maximum V Value

N/A 400 sfpm

Maximum P Value

N/A 1100

Maximum PV Value

N/A 30000

Operating Temperature Range

N/A -250 to 550 ºF

Overall Length

N/A 2.0000 in

Series

N/A BJ4F

Weight

N/A 0.1107 lb