COMPANY HEADER
Print Back
BJ4S060906 3/8 x 9/16 x 3/4
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905194481

Manufacturer Part Number

N/A BJ4S060906

Bushing Material

N/A Polytetrafluoroethylene (PTFE) BJ4

Bushing Outside Diameter

N/A 0.5625 in

Bushing Type

N/A Plain

Inside Diameter

N/A 0.3750 in

Material Specification

N/A JLON 4200

Maximum P Value

N/A 1100 psi

Maximum PV Value

N/A 30000

Operating Temperature Range

N/A -250 to 550 ºF

Overall Length

N/A 0.7500 in

Series

N/A BJ4S

Weight

N/A 0.0084 lb