COMPANY HEADER
Print Back
BJ4S202412 1-1/4 x 1-1/2 x 1-1/2
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905195464

Manufacturer Part Number

N/A BJ4S202412

Bushing Material

N/A Polytetrafluoroethylene (PTFE) BJ4

Bushing Outside Diameter

N/A 1.5000 in

Bushing Type

N/A Plain

Inside Diameter

N/A 1.2500 in

Material Specification

N/A JLON 4200

Maximum P Value

N/A 1100 psi

Maximum PV Value

N/A 30000

Operating Temperature Range

N/A -250 to 550 ºF

Overall Length

N/A 1.5000 in

Series

N/A BJ4S

Weight

N/A 0.0655 lb