Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905195884 |
Manufacturer Part Number |
N/A BJ4TL5202 |
Bushing Material |
N/A Polytetrafluoroethylene (PTFE) BJ4 |
Bushing Outside Diameter |
N/A 0.4375 in |
Bushing Type |
N/A Plain |
Inside Diameter |
N/A 0.3125 in |
Operating Temperature Range |
N/A -250 to 550 ºF |
Overall Length |
N/A 0.4375 in |
Series |
N/A BJ4TL |
Weight |
N/A 0.0026 lb |