Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905196232 |
Manufacturer Part Number |
N/A BJ4TL5210 |
Bushing Material |
N/A Polytetrafluoroethylene (PTFE) BJ4 |
Bushing Outside Diameter |
N/A 1.3750 in |
Bushing Type |
N/A Plain |
Inside Diameter |
N/A 1.2500 in |
Operating Temperature Range |
N/A -250 to 550 ºF |
Overall Length |
N/A 1.0000 in |
Series |
N/A BJ4TL |
Weight |
N/A 0.0209 lb |