Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905196614 |
Manufacturer Part Number |
N/A BJ5F030502 |
Bushing Material |
N/A Polytetrafluoroethylene (PTFE) BJ5 |
Bushing Outside Diameter |
N/A 0.3125 in |
Bushing Type |
N/A Flanged |
Flange Diameter |
N/A 0.4375 in |
Flange Width |
N/A 0.0625 in |
Inside Diameter |
N/A 0.1875 in |
Material Specification |
N/A JLON 5500 |
Maximum V Value |
N/A 400 sfpm |
Maximum P Value |
N/A 800 |
Maximum PV Value |
N/A 20000 |
Operating Temperature Range |
N/A -250 to 550 ºF |
Overall Length |
N/A 0.2500 in |
Series |
N/A BJ5F |
Weight |
N/A 0.0012 lb |