COMPANY HEADER
Print Back
BJ7F061004 3/8 x 5/8 x 1/2 x 7/8 x 1/8
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905199738

Manufacturer Part Number

N/A BJ7F061004

Bushing Material

N/A Polytetrafluoroethylene (PTFE) BJ7

Bushing Outside Diameter

N/A 0.6250 in

Bushing Type

N/A Flanged

Flange Diameter

N/A 0.8750 in

Flange Width

N/A 0.1250 in

Inside Diameter

N/A 0.3750 in

Material Specification

N/A JLON 7000

Maximum P Value

N/A 1050

Maximum PV Value

N/A 40000

Operating Temperature Range

N/A -250 to 550 ºF

Overall Length

N/A 0.5000 in

Series

N/A BJ7F

Standards Met

N/A Food and Drug Administration (FDA)

Weight

N/A 0.0111 lb