Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905199967 |
Manufacturer Part Number |
N/A BJ7F202416 |
Bushing Material |
N/A Polytetrafluoroethylene (PTFE) BJ7 |
Bushing Outside Diameter |
N/A 1.5000 in |
Bushing Type |
N/A Flanged |
Flange Diameter |
N/A 1.7500 in |
Flange Width |
N/A 0.1250 in |
Inside Diameter |
N/A 1.2500 in |
Material Specification |
N/A JLON 7000 |
Maximum P Value |
N/A 1050 |
Maximum PV Value |
N/A 40000 |
Operating Temperature Range |
N/A -250 to 550 ºF |
Overall Length |
N/A 2.0000 in |
Series |
N/A BJ7F |
Standards Met |
N/A Food and Drug Administration (FDA) |
Weight |
N/A 0.0951 lb |