COMPANY HEADER
Print Back
BJ7S040603 1/4 x 3/8 x 3/8
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905199998

Manufacturer Part Number

N/A BJ7S040603

Bushing Material

N/A Polytetrafluoroethylene (PTFE) BJ7

Bushing Outside Diameter

N/A 0.3750 in

Bushing Type

N/A Plain

Inside Diameter

N/A 0.2500 in

Material Specification

N/A JLON 7000

Maximum P Value

N/A 1050 psi

Maximum PV Value

N/A 40000

Operating Temperature Range

N/A -250 to 550 ºF

Overall Length

N/A 0.3750 in

Series

N/A BJ7S

Standards Met

N/A Food and Drug Administration (FDA)

Weight

N/A 0.0019 lb