COMPANY HEADER
Print Back
TMCB040603 Sleeve Bearing
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905194641

Manufacturer Part Number

N/A TMCB040603

Bearing Material

N/A Cast Bronze C96900 ToughMet 3

Bore Diameter

N/A 0.2500 in

Operating Temperature [Max]

N/A 550 ºF

Outside Diameter

N/A 0.3750 in

Overall Length

N/A 0.3750 in

Series

N/A TMCB

Sleeve Bearing Type

N/A Alloy Sleeve Bearing

Weight

N/A 0.0078 lb

Features & Benefits

Features & Benefits

N/A
  • Bunting TMCB bearings are machined from cast C96900 ToughMet 3 bronze for superior quality and performance.
  • The casting process assures a uniform bronze structure throughout the bearing, free from porosity and hard particle inclusions commonly found in other processes.
  • Our standard ToughMet bearing line features over 200 sizes, carried in stock at Bunting Bearings.
  • These standards provide off-the-shelf economy for most applications, and may be easily re-machined, oil grooved, or graphite to meet special requirements.
  • In addition to standard sleeve (plain) bearings, please contact us for the following special requirements: Machined to print bearings, Precision finished bearings, Grease or oil grooved bearings, Graphite-filled grooved bearings