Supplier Name |
N/A Bunting Bearings, LLC |
Manufacturer Part Number |
N/A DPEF060808 |
Bushing Material |
N/A Powdered Metal Dri-Plane |
Bushing Outside Diameter |
N/A 0.5000 in |
Bushing Type |
N/A Flanged |
Flange Diameter |
N/A 0.6875 in |
Flange Width |
N/A 1/16 in |
Inside Diameter |
N/A 0.3750 in |
Maximum V Value |
N/A 1000 sfpm |
Maximum P Value |
N/A 1600 |
Maximum PV Value |
N/A 40000 |
Operating Temperature Range |
N/A -50 to 700 ºF |
Overall Length |
N/A 0.5000 in |
Series |
N/A DPEF |
Weight |
N/A 0.0130 lb |