COMPANY HEADER
Print Back
DPEF162020 Dri-Plane® Flanged Bearing 1
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905231568

Manufacturer Part Number

N/A DPEF162020

Bushing Material

N/A High Performance Sintered Bronze

Bushing Outside Diameter

N/A 1.2500 in

Bushing Type

N/A Plain

Flange Diameter

N/A 1.5000 in

Flange Width

N/A 0.1250 in

Inside Diameter

N/A 1.0000 in

Maximum V Value

N/A 1000 sfpm

Maximum P Value

N/A 1600

Maximum PV Value

N/A 40000

Operating Temperature Range

N/A -50 to 700 ºF

Overall Length

N/A 1.2500 in

Series

N/A DPEF

Standards Met

N/A American Society for Testing and Materials (ASTM)

Features & Benefits

Features & Benefits

N/A
  • Bunting Dri-Plane® Bearings offers a high performance sintered bearing using a proprietary metal compound for dry lubrication and/or high temperature applications
  • Dri-Plane® bearings are available in all standard powdered metal bearing sizes up to 3" long
  • Dri-Plane bearings are available in bar stock for machining
  • Bearings made to ASTM standards.