Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905309717 |
Manufacturer Part Number |
N/A 717905233227 DPEP081216 |
Bushing Material |
N/A Powdered Metal Dri-Plane |
Bushing Outside Diameter |
N/A 0.7500 in |
Bushing Type |
N/A Plain |
Inside Diameter |
N/A 0.5000 in |
Operating Temperature Range |
N/A -50 to 700 ºF |
Overall Length |
N/A 1.0000 in |
Series |
N/A DPEP |
Weight |
N/A 0.0590 lb |