Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905108556 |
Manufacturer Part Number |
N/A DPEP242824 |
Bushing Material |
N/A Powdered Metal Dri-Plane |
Bushing Outside Diameter |
N/A 1.7500 in |
Bushing Type |
N/A Plain |
Inside Diameter |
N/A 1.5000 in |
Operating Temperature Range |
N/A -50 to 700 ºF |
Overall Length |
N/A 1.5000 in |
Series |
N/A DPEP |
Weight |
N/A 0.2310 lb |