Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905232794 |
Manufacturer Part Number |
N/A 717905232794 DPEP070908 |
Bushing Material |
N/A Powdered Metal |
Bushing Outside Diameter |
N/A 0.5625 in |
Bushing Type |
N/A Plain |
Inside Diameter |
N/A 0.4375 in |
Maximum P Value |
N/A 1600 |
Maximum PV Value |
N/A 40000 |
Operating Temperature Range |
N/A -50 to 700 ºF |
Overall Length |
N/A 0.5000 in |
Series |
N/A DPEP |
Standards Met |
N/A American Society for Testing and Materials (ASTM) |
Features & Benefits |
N/A
|