Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905108372 |
Manufacturer Part Number |
N/A NF060812 |
Bushing Material |
N/A Nylon |
Bushing Outside Diameter |
N/A 0.5000 in |
Bushing Type |
N/A Flanged |
Flange Diameter |
N/A 0.6250 in |
Flange Width |
N/A 0.0625 in |
Inside Diameter |
N/A 0.3750 in |
Maximum V Value |
N/A 360 sfpm |
Maximum P Value |
N/A 400 |
Maximum PV Value |
N/A 3000 |
Operating Temperature Range |
N/A -20 to 250 ºF |
Overall Length |
N/A 0.7500 in |
Series |
N/A NF |
Weight |
N/A 0.003 lb |