COMPANY HEADER
Print Back
NN003505 Nylon Sleeve Bearing
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905109003

Manufacturer Part Number

N/A NN030505

Bushing Material

N/A Nylon

Bushing Outside Diameter

N/A 0.3125 in

Bushing Type

N/A Plain

Inside Diameter

N/A 0.1875 in

Maximum V Value

N/A 360 sfpm

Maximum P Value

N/A 400

Maximum PV Value

N/A 3000

Operating Temperature Range

N/A -20 to 250 ºF

Overall Length

N/A 0.3125 in

Series

N/A NN

Features & Benefits

Features & Benefits

N/A
  • Bunting Nylon Bearings sleeve (plain), flange, and thrust bearings provide an economical alternative where performance characteristics and the strength of metal bearings are not required
  • Bunting Bearings carries a full line of sleeve (plain), flange, and thrust styles to accommodate shafts up to 1" diameter
  • Bunting Nylon Bearings inner diameters are measured after installation in a nominal housing