Supplier Name |
N/A Bunting Bearings, LLC |
Manufacturer Part Number |
N/A BVF060805 |
Bushing Material |
N/A Vespel |
Bushing Outside Diameter |
N/A 0.5000 in |
Bushing Type |
N/A Flanged |
Flange Diameter |
N/A 0.6250 in |
Flange Width |
N/A 0.0625 in |
Inside Diameter |
N/A 0.3750 in |
Maximum P Value |
N/A 4900 |
Maximum PV Value |
N/A 300000 |
Operating Temperature [Min] |
N/A -400 ºF |
Overall Length |
N/A 0.3125 in |
Series |
N/A BVF |
Weight |
N/A 0.0018 lb |