Supplier Name |
N/A Bunting Bearings, LLC |
Manufacturer Part Number |
N/A BVS030506 |
Bushing Material |
N/A Vespel |
Bushing Outside Diameter |
N/A 0.3125 in |
Bushing Type |
N/A Plain |
Inside Diameter |
N/A 0.1875 in |
Intermittent Temperature Range |
N/A 900 ºF |
Operating Temperature Range |
N/A -400 to 550 ºF |
Overall Length |
N/A 0.3750 in |
Series |
N/A BVS |
Weight |
N/A 0.0010 lb |