COMPANY HEADER
Print Back
EVS040604 Vespel Sleeve Bearing
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905088193

Manufacturer Part Number

N/A BVS040604

Bushing Material

N/A Vespel

Bushing Outside Diameter

N/A 0.3750 in

Bushing Type

N/A Plain

Inside Diameter

N/A 0.2500 in

Maximum V Value

N/A 3000 sfpm

Maximum P Value

N/A 4900

Maximum PV Value

N/A 300000

Intermittent Temperature Range

N/A 900 ºF

Operating Temperature Range

N/A -400 to 550 ºF

Overall Length

N/A 0.2500 in

Series

N/A BVS

Features & Benefits

Features & Benefits

N/A
  • Vespel bearings are top of the line
  • Vespel bearings provide capabilities of high speed, load, and temperature
  • Bunting Bearings offers a wide range of sizes as standard off-the-shelf, along with a full range of special, made to order sizes
  • Bearings are made from polyimide resins to combine the best characteristics of plastics, metals, and ceramic
  • Vespel resist wear and fight creep; properties that allow them to survive a broad range of conditions, particularly where elevated speeds and high loads present problems
  • Precision machined sizes hold close tolerances