Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A EGBZ3216-E40 |
Backing Material |
N/A Steel |
Bushing Material |
N/A Polytetrafluoroethylene (PTFE) |
Bushing Outside Diameter |
N/A 2.1875 in |
Bushing Type |
N/A Plain |
Inside Diameter |
N/A 2.0000 in |
UPC Code |
N/A 035373096879 |
Overall Length |
N/A 1.0000 in |
Weight |
N/A 0.2 lb |