COMPANY HEADER
Print Back
EGB1010-E40
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A EGB1010-E40

Backing Material

N/A Steel

Bushing Material

N/A Polytetrafluoroethylene (PTFE)

Bushing Outside Diameter

N/A 12 mm

Bushing Type

N/A Plain

Inside Diameter

N/A 10 mm

UPC Code

N/A 4012802760590

Overall Length

N/A 10 mm