Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A EGF30160-E40 |
Backing Material |
N/A Steel |
Bushing Material |
N/A Polytetrafluoroethylene (PTFE) |
Bushing Outside Diameter |
N/A 34 mm |
Bushing Type |
N/A Plain |
Flange Diameter |
N/A 42 mm |
Flange Width |
N/A 2 mm |
Inside Diameter |
N/A 30 mm |
UPC Code |
N/A 4012802682137 |
Overall Length |
N/A 16 mm |