Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A EGF10120-E40-B |
Backing Material |
N/A Bronze |
Bushing Material |
N/A Polytetrafluoroethylene (PTFE) |
Bushing Outside Diameter |
N/A 12 mm |
Bushing Type |
N/A Flanged |
Flange Diameter |
N/A 18 mm |
Flange Width |
N/A 1 mm |
Inside Diameter |
N/A 10 mm |
UPC Code |
N/A 4012802757316 |
Overall Length |
N/A 12 mm |