COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Precision Twist Drill®

Manufacturer Part Number

N/A 18111

Prop 65

N/A Yes

Cutting Direction

N/A Right Hand Cut

Drill Bit Finish

N/A Steam Oxide

Drill Bit Material

N/A High Speed Steel

Drill Bit Point Angle

N/A 118 º

Drill Bit Size

N/A #11

Material

N/A High Speed Steel

Number of Pieces

N/A 1

Point Type

N/A Self-Centering Split Point

Shank Diameter

N/A 0.1910 in

Angle

N/A 135 º

Features & Benefits

Features & Benefits

N/A
  • Split Point
  • 3-Flat Secure Grip Shank
  • Reduced Shank Diameter