Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 7022DB/GNP5 |
Series |
N/A 70 |
Bearing Material |
N/A High Carbon Chrome Steel |
Bore Diameter |
N/A 110 mm |
Cage Material |
N/A Brass |
Closure Type |
N/A Open |
Contact Angle |
N/A 30 º |
Duplex Type |
N/A Back to Back |
Fillet Radius |
N/A 2 mm |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 28 mm |
Internal Clearance |
N/A C0 |
Maximum Speed (Grease) |
N/A 3100 rpm |
Maximum Speed (Oil) |
N/A 4200 rpm |
Operating Temperature Range |
N/A -40 to 120 ºC |
Outside Ring Width |
N/A 28 mm |
Outside Diameter |
N/A 170 mm |
Overall Width |
N/A 56 mm |
Precision Rating |
N/A International Organization for Standardization (ISO) Class 5 |
Radial Dynamic Load Capacity |
N/A 149000 N |
Radial Static Load Capacity |
N/A 186000 N |
Weight |
N/A 8.57 lb |