COMPANY HEADER
Print Back
2A-BST35X72-1BLX#03
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 2A-BST35X72-1BLX#03

Series

N/A 2A

Bearing Material

N/A High Carbon Chrome Steel

Bore Diameter

N/A 35 mm

Cage Material

N/A Nylon

Closure Type

N/A Double Sealed

Contact Angle

N/A 60 º

Duplex Type

N/A Quadplex

Fillet Radius

N/A 1 mm

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 15 mm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Ring Width

N/A 15 mm

Outside Diameter

N/A 72 mm

Overall Width

N/A 60 mm

Precision Rating

N/A International Organization for Standardization (ISO) Class 4