Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A BNT904DTUP |
Series |
N/A BNT9 |
Bearing Material |
N/A High Carbon Chrome Steel |
Bore Diameter |
N/A 20 mm |
Cage Material |
N/A Phenolic Resin |
Closure Type |
N/A Open |
Contact Angle |
N/A 15 º |
Duplex Type |
N/A Tandem |
Fillet Radius |
N/A 0.3 mm |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 9 mm |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 70500 rpm |
Maximum Speed (Grease) |
N/A 25000 rpm |
Maximum Speed (Oil) |
N/A 34000 rpm |
Operating Temperature Range |
N/A -40 to 120 ºC |
Outside Ring Width |
N/A 9 mm |
Outside Diameter |
N/A 37 mm |
Overall Width |
N/A 18 mm |
Precision Rating |
N/A Special Precision |
Radial Dynamic Load Capacity |
N/A 9050 N |
Radial Static Load Capacity |
N/A 6000 N |
Weight |
N/A 0.16 lb |