Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A BNT912DTUP |
Series |
N/A BNT9 |
Bearing Material |
N/A High Carbon Chrome Steel |
Bore Diameter |
N/A 60 mm |
Cage Material |
N/A Phenolic Resin |
Closure Type |
N/A Open |
Contact Angle |
N/A 15 º |
Duplex Type |
N/A Tandem |
Fillet Radius |
N/A 1 mm |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 13 mm |
Operating Temperature Range |
N/A -40 to 120 ºC |
Outside Ring Width |
N/A 13 mm |
Outside Diameter |
N/A 85 mm |
Overall Width |
N/A 26 mm |
Precision Rating |
N/A Special Precision |