Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A 7203DF |
Series |
N/A 72 |
Bearing Material |
N/A High Carbon Chrome Steel |
Bore Diameter |
N/A 17 mm |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Contact Angle |
N/A 30 º |
Duplex Type |
N/A Face to Face |
Fillet Radius |
N/A 0.6 mm |
Finish/Coating |
N/A Uncoated |
Inside Ring Width |
N/A 12 mm |
Maximum Speed (Grease) |
N/A 15000 rpm |
Maximum Speed (Oil) |
N/A 21000 rpm |
Operating Temperature Range |
N/A -40 to 120 ºC |
Outside Ring Width |
N/A 12 mm |
Outside Diameter |
N/A 40 mm |
Overall Width |
N/A 24 mm |
Precision Rating |
N/A International Organization for Standardization (ISO) Class 0 |
Radial Dynamic Load Capacity |
N/A 19400 N |
Radial Static Load Capacity |
N/A 13200 N |
Weight |
N/A 0.29 lb |