COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Ball Bearings
>
Angular Contact Ball Bearings
>
Duplex Angular Contact Bearings
>
NTN Duplex Angular Contact Bearings
> Item # 07144448
Item # 07144448, NTN 70C Series 120 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing
7024CVDUJ94 Bearing
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
7024CVDUJ94
Series
N/A
70C
Bore Diameter
N/A
120 mm
Bore Type
N/A
Round
Closure Type
N/A
Open
Contact Angle
N/A
15 ยบ
UPC Code
N/A
3413520330057
Outside Diameter
N/A
180 mm
Overall Width
N/A
56 mm